SPNA232A July   2016  – October 2019 RM41L232 , RM41L232 , RM42L432 , RM42L432 , RM44L520 , RM44L520 , RM44L920 , RM44L920 , RM46L430 , RM46L430 , RM46L440 , RM46L440 , RM46L450 , RM46L450 , RM46L830 , RM46L830 , RM46L840 , RM46L840 , RM46L850 , RM46L850 , RM46L852 , RM46L852 , RM48L530 , RM48L530 , RM48L540 , RM48L540 , RM48L730 , RM48L730 , RM48L740 , RM48L740 , RM48L940 , RM48L940 , RM48L950 , RM48L950 , RM48L952 , RM48L952 , RM57L843 , RM57L843 , TMS570LC4357 , TMS570LC4357 , TMS570LC4357-EP , TMS570LC4357-EP , TMS570LC4357-SEP , TMS570LC4357-SEP , TMS570LS0232 , TMS570LS0232 , TMS570LS0332 , TMS570LS0332 , TMS570LS0432 , TMS570LS0432 , TMS570LS0714 , TMS570LS0714 , TMS570LS0714-S , TMS570LS0714-S , TMS570LS0914 , TMS570LS0914 , TMS570LS10106 , TMS570LS10106 , TMS570LS10206 , TMS570LS10206 , TMS570LS1114 , TMS570LS1114 , TMS570LS1115 , TMS570LS1115 , TMS570LS1224 , TMS570LS1224 , TMS570LS1225 , TMS570LS1225 , TMS570LS1227 , TMS570LS1227 , TMS570LS20206 , TMS570LS20206 , TMS570LS20206-EP , TMS570LS20206-EP , TMS570LS20216 , TMS570LS20216 , TMS570LS20216-EP , TMS570LS20216-EP , TMS570LS2124 , TMS570LS2124 , TMS570LS2125 , TMS570LS2125 , TMS570LS2134 , TMS570LS2134 , TMS570LS2135 , TMS570LS2135 , TMS570LS2135-S , TMS570LS2135-S , TMS570LS3134 , TMS570LS3134 , TMS570LS3135 , TMS570LS3135

 

  1.   Hercules AJSM Unlock
    1.     Trademarks
    2. 1 AJSM Features
      1. 1.1 AJSM Key Generation
        1. 1.1.1 RM [Little Endian] Devices
        2. 1.1.2 RM57 and TMS570LC4x Devices
        3. 1.1.3 HALCoGen Key Generation
        4. 1.1.4 Care About's
      2. 1.2 Locking
      3. 1.3 Code Composer Studio (CCS) Temporarily Unlocking
        1. 1.3.1 Command Line
        2. 1.3.2 GEL
        3. 1.3.3 GUI Target Configuration Files
    3. 2 References
  2.   Revision History

Care About's

  • Necessary precautions must be taken to save this project file securely. The HALCoGen project file ( *.dil) contains the new Key information in plain txt.
  • If you have already programmed the Keys without using HALCoGen, the HALCoGen project will still have the default key. It is the user's responsibility to manually feed the current Keys using the “New Key” fields and Save it to reflect in the “Visible Key”.