SNVU658B March 2020 – May 2021
The TPS54J060 and TPS54J061 are D-CAP3™ synchronous buck converters designed for 6-A output current. This evaluation module is designed to demonstrate the small printed-circuit-board areas that may be achieved when designing with the device. The high-side and low-side switching MOSFETs are integrated in the device package along with their gate drive circuitry. Rated input voltage and output current range for the evaluation module are given in Table 1-1.