SNVU658B March 2020 – May 2021
The undervoltage lockout (UVLO) can be adjusted externally using the resistor divider to the EN pin, R2 and R5. See the device datasheet to get detailed instructions for setting the external UVLO.
For operation below 8-V input, modify the resistor divider or use the EN pin test point to pull the EN pin above it's threshold with another voltage source.