SNVU658B March 2020 – May 2021
Figure 2-18, Figure 2-19, and Figure 2-20 show the TPS54J060EVM-067 and TPS54J061EVM-067 input voltage ripple for VIN = 12 V. The ripple voltage is measured directly across the ceramic input capacitor closest to the input terminal.
Figure 2-18 Input Ripple – FCCM, 0.1-A Load
Figure 2-20 Input Ripple – DCM, 0.1-A Load
Figure 2-19 Input Ripple – FCCM, 6-A Load