SNVU658B March 2020 – May 2021
Figure 2-12 and Figure 2-13 shows how the TPS54J060EVM-067 and TPS54J061EVM-067 responds to load transients in FCCM and DCM respectively. The current step is from 0.1 to 3.1 A load. The current step slew rate is 1 A/µs. Total peak-to-peak voltage variation is as shown, including ripple and noise on the output.
Figure 2-12 Load Transient Response – FCCM
Figure 2-13 Load Transient Response – DCM