SNVU658B March 2020 – May 2021
To change the frequency and operation mode of the part, the MODE pin is used. J4 and the surrounding circuitry allows for an easy change to the frequency and operation mode setting. All 6 options offered by J4 are shown in Table 1-3.
Default setting: Short to VCC 1.1MHz, DCM.
| Switching Frequency (fsw) | Operation Mode Under Light Load | Mode Pin Connections | |
|---|---|---|---|
| Connection | Jumper Setting | ||
| 1100 kHz | Skip Mode | Short to VCC | Short Pins 1 and 2 |
| 2000 kHz | Skip Mode | 243 kΩ +/- 10% to AGND | Short Pins 3 and 4 |
| 600 kHz | Skip Mode | 121 kΩ +/- 10% to AGND | Short Pins 5 and 6 |
| 600 kHz | Forced CCM | 60.4 kΩ +/- 10% to AGND | Short Pins 7 and 8 |
| 2000 kHz | Forced CCM | 30.1 kΩ +/- 10% to AGND | Short Pins 9 and 10 |
| 1100 kHz | Forced CCM | Short to AGND | Short Pins 11 and 12 |