SNVU658B March   2020  – May 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Frequency and Operation Mode Setting
      3. 1.3.3 Enable Pin Selection
      4. 1.3.4 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Start Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load and Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up and Down with EN
    10. 2.10 Powering Up and Down With VIN
    11. 2.11 Start-Up Into Pre-Bias
    12. 2.12 Current Limit
  4. 3Schematic, List of Materials, and Layout
    1. 3.1 Schematic
    2. 3.2 List of Materials
    3. 3.3 Layout
  5.   Revision History

Test Setup and Results

This section first describes how to properly connect, set up, and use the TPS54J060EVM-067 and TPS54J061EVM-067 . This section also includes test results typical for the evaluation module and covers efficiency, output voltage regulation, load transient, loop response, output ripple, start-up, and current limit.

Measurements are given for an ambient temperature of 25°C, input voltage of 12 V, and internal VCC unless otherwise noted.