SNVU658B March   2020  – May 2021

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Background
    2. 1.2 Performance Specification Summary
    3. 1.3 Modifications
      1. 1.3.1 Output Voltage Setpoint
      2. 1.3.2 Frequency and Operation Mode Setting
      3. 1.3.3 Enable Pin Selection
      4. 1.3.4 Adjustable UVLO
  3. 2Test Setup and Results
    1. 2.1  Input/Output Connections
    2. 2.2  Start Up Procedure
    3. 2.3  Efficiency
    4. 2.4  Load and Line Regulation
    5. 2.5  Load Transients
    6. 2.6  Loop Characteristics
    7. 2.7  Output Voltage Ripple
    8. 2.8  Input Voltage Ripple
    9. 2.9  Powering Up and Down with EN
    10. 2.10 Powering Up and Down With VIN
    11. 2.11 Start-Up Into Pre-Bias
    12. 2.12 Current Limit
  4. 3Schematic, List of Materials, and Layout
    1. 3.1 Schematic
    2. 3.2 List of Materials
    3. 3.3 Layout
  5.   Revision History

Efficiency

The below images show the efficiency measured using the TPS54J061EVM-067. The TPS54J061EVM-067 will have slightly improved efficiency at very light loads with its higher resistance FB divider. Figure 2-1 through Figure 2-3 shows the efficiency in FCCM mode for different input voltages when using internal VCC and external 3.3-V VCC. Figure 2-4 through Figure 2-6 shows the improved light load efficiency in DCM mode with internal VCC and external 3.3-V VCC. Lastly, Figure 2-7 and Figure 2-8 shows the improved efficiency with the switching frequency reduced to 600 kHz with internal VCC in FCCM and DCM mode, respectively.

GUID-20200921-CA0I-ZNZB-BZV9-2DPBDKQZ53BR-low.gifFigure 2-1 Efficiency – FCCM, Internal VCC, fSW = 1100 kHz
GUID-20200921-CA0I-3CS1-TNRR-9QSKS2SSLMJF-low.gifFigure 2-3 Efficiency – FCCM, External 3.3-V VCC, fSW = 1100 kHz, R13 = 0 Ω
GUID-20200922-CA0I-TS6C-MF77-7Z3LPZNTJJTQ-low.svgFigure 2-5 Efficiency – DCM, External 3.3-V VCC, fSW = 1100 kHz, R13 = 4.7 Ω
GUID-20200921-CA0I-P0DS-FBLX-HVVF70QGLP3S-low.gifFigure 2-7 Efficiency – FCCM, Internal VCC, fSW = 600 kHz
GUID-20200921-CA0I-B3KB-37WG-JL8NGVNDMNDC-low.gifFigure 2-2 Efficiency – FCCM, External 3.3-V VCC, fSW = 1100 kHz, R13 = 4.7 Ω
GUID-20200921-CA0I-R4DH-6WC8-84SFCNQ7ZR7X-low.gifFigure 2-4 Efficiency – DCM, Internal VCC, fSW = 1100 kHz
GUID-20200921-CA0I-Q5MK-VMFR-BH3QGMJZ9W5C-low.gifFigure 2-6 Efficiency – DCM, External 3.3-V VCC, fSW = 1100 kHz, R13 = 0 Ω
GUID-20200921-CA0I-N2WV-R2KX-DLLMC5SKRJLG-low.gifFigure 2-8 Efficiency – DCM, Internal VCC, fSW = 600 kHz