SNLU296A
December 2022 – December 2022
DS560MB410EVM User's Guide
Trademarks
1
Features
2
Applications
3
Ordering Information
4
Setup
4.1
Modes of Programmable Communication
4.2
Configuration Overview
5
SigCon Architect
5.1
Installation
5.2
Configuration
5.2.1
Establishing a Connection
5.2.2
Enabling Demo Mode
5.3
High Level Page
5.3.1
Device Status
5.3.2
Block Diagram
5.3.3
Crosspoint Switch
5.4
Low Level Page
5.5
EEPROM Page
5.6
Eye Height Page
6
Common Problems and Suggested Solutions
7
Bill of Materials
8
EVM Cable Assemblies
9
Revision History
3
Ordering Information
Table 3-1 DS560MB410 Ordering Information
EVM ID
DEVICE ID
DEVICE PACKAGE
DS560MB410EVM
DS560MB410
nfBGA (101)
Note:
Huber+Suhner MXP cable assembles are not provided with this EVM. Users are expected to provide cabling to connect to other boards and test equipment. For MXP cabling recommendations, refer to
Section 8
.