SNLU296A December   2022  – December 2022

 

  1.   DS560MB410EVM User's Guide
  2.   Trademarks
  3. 1Features
  4. 2Applications
  5. 3Ordering Information
  6. 4Setup
    1. 4.1 Modes of Programmable Communication
    2. 4.2 Configuration Overview
  7. 5SigCon Architect
    1. 5.1 Installation
    2. 5.2 Configuration
      1. 5.2.1 Establishing a Connection
      2. 5.2.2 Enabling Demo Mode
    3. 5.3 High Level Page
      1. 5.3.1 Device Status
      2. 5.3.2 Block Diagram
      3. 5.3.3 Crosspoint Switch
    4. 5.4 Low Level Page
    5. 5.5 EEPROM Page
    6. 5.6 Eye Height Page
  8. 6Common Problems and Suggested Solutions
  9. 7Bill of Materials
  10. 8EVM Cable Assemblies
  11. 9Revision History

Modes of Programmable Communication

The DS560MB410EVM can be programmed in one of two modes, which are as follows:

  1. SMBus target mode – provides full access to the DS560MB410 status and control settings through the on-board USB2ANY. ADDR0 (J6) and ADDR1 (J11) headers are used to set the SMBus target address.
  2. Controller mode – provides access to the DS560MB410’s EEPROM-programmable control settings through an 8-pin EEPROM. A subset of SMBus register bits are writeable through the EEPROM. The EEPROM can program up to 16 DS560MB410 devices.

For convenient use, a USB-to-mini USB cable provides a direct connection through the J27.