SNLU296A December   2022  – December 2022

 

  1.   DS560MB410EVM User's Guide
  2.   Trademarks
  3. 1Features
  4. 2Applications
  5. 3Ordering Information
  6. 4Setup
    1. 4.1 Modes of Programmable Communication
    2. 4.2 Configuration Overview
  7. 5SigCon Architect
    1. 5.1 Installation
    2. 5.2 Configuration
      1. 5.2.1 Establishing a Connection
      2. 5.2.2 Enabling Demo Mode
    3. 5.3 High Level Page
      1. 5.3.1 Device Status
      2. 5.3.2 Block Diagram
      3. 5.3.3 Crosspoint Switch
    4. 5.4 Low Level Page
    5. 5.5 EEPROM Page
    6. 5.6 Eye Height Page
  8. 6Common Problems and Suggested Solutions
  9. 7Bill of Materials
  10. 8EVM Cable Assemblies
  11. 9Revision History

EVM Cable Assemblies

The DS560MB410EVM uses Huber+Suhner 1x8 MXP cable assemblies.

GUID-20221207-SS0I-5MN3-XDDF-QK7RJMDB05JJ-low.png Figure 8-1 Huber+Suhner 1x8 MXP Cable Assemblies

For Huber+Suhner quotes or additional information requests, please contact:


Info.us@hubersuhner.com

HUBER+SUHNER Inc.
8530 Steele Creek Place Drive, Suite H
Charlotte-NC- 28273
+1 704-790-7300

The following are suggested part numbers that can be used with this EVM. Other part numbers and cable lengths have not been tested, but can be considered for use.

  1. 85014420, MF53/1x8A_21MXP/21SMA/152: MXP-18 cable assembly. This is a lower cost cable assembly compared to the MXP-40, but the SI performance is very good and more than adequate for 25 Gbps operation.
  2. 84099607, MF53/1x8A_21MXP/11SK/305: MXP-40 cable assembly. This cable assembly is designed specifically for 40+ GHz. It features a male cable end and longer cable length options.
  3. 84098900, MF53/1x8A_21MXP/21SK_ergo/305: MXP-40 cable assembly. This cable assembly is designed specifically for 40+ GHz. It features a female cable end and longer cable length options.
  4. 84099634, MF53/1x8A_21MXP/21/MXP/305: MXP-50 cable assembly. This cable assembly is designed specifically for 50+ GHz. It features a MXP connections on both ends of the cable for board bridging and longer cable length options.