SNLU296A December   2022  – December 2022 DS560MB410

 

  1.   DS560MB410EVM User's Guide
  2.   Trademarks
  3. 1Features
  4. 2Applications
  5. 3Ordering Information
  6. 4Setup
    1. 4.1 Modes of Programmable Communication
    2. 4.2 Configuration Overview
  7. 5SigCon Architect
    1. 5.1 Installation
    2. 5.2 Configuration
      1. 5.2.1 Establishing a Connection
      2. 5.2.2 Enabling Demo Mode
    3. 5.3 High Level Page
      1. 5.3.1 Device Status
      2. 5.3.2 Block Diagram
      3. 5.3.3 Crosspoint Switch
    4. 5.4 Low Level Page
    5. 5.5 EEPROM Page
    6. 5.6 Eye Height Page
  8. 6Common Problems and Suggested Solutions
  9. 7Bill of Materials
  10. 8EVM Cable Assemblies
  11. 9Revision History

High Level Page

The High Level Page is used to view channel status and configure commonly used channel settings. The majority of device settings used in a typical use case can be configured through the High Level Page. Additional device settings can be accessed through the Low Level Page.