SNLU296A
December 2022 – December 2022
DS560MB410EVM User's Guide
Trademarks
1
Features
2
Applications
3
Ordering Information
4
Setup
4.1
Modes of Programmable Communication
4.2
Configuration Overview
5
SigCon Architect
5.1
Installation
5.2
Configuration
5.2.1
Establishing a Connection
5.2.2
Enabling Demo Mode
5.3
High Level Page
5.3.1
Device Status
5.3.2
Block Diagram
5.3.3
Crosspoint Switch
5.4
Low Level Page
5.5
EEPROM Page
5.6
Eye Height Page
6
Common Problems and Suggested Solutions
7
Bill of Materials
8
EVM Cable Assemblies
9
Revision History
1
Features
4-channel unidirectional redriver operating at rates up to 32 Gbps NRZ and 56 Gbps PAM4
3 channels are available through an H+S 1×8 MXP Cable and 1 channel is available through a 2.92 mm SMA
Linear equalization supports link training protocols
Programmed by on-board USB-to-I2C circuit (USB2ANY)
Single supply operation: 2.5 V ± 5% supplied directly to IC
3.3 V ± 5% supplied to 3.3 V-to-2.5 V on-board LDO