SNAA421 November 2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A
The LMK devices contain live status registers, which are self-clearing, and interrupt (sticky) status registers, which must be cleared by the user. Enable the global interrupt register by configuring the register as shown in Table 1-1. Clear the interrupt status bit by writing a 0 to the same interrupt status bit.
| DEVICE FAMILY | TICS PRO FIELD NAME | GLOBAL
INTERRUPT ENABLE REGISTER SETTING |
|---|---|---|
| LMK05318B, LMK05318 | INT_EN | R21[0] = 1 |
| LMK5B, LMK5CA, LMK5C | INT_EN | R49[1] = 1 |
The TICS Pro software provides a visual representation of the status registers in the Status page of the LMK device profile. The Status page of the LMK5B33216 profile is shown in Figure 1-1 and the LMK05318B profile in Figure 1-2. The primary status registers, which are useful for debug and discussed in the later sections, are highlighted in red.