SNAA421 November   2025 LMK05318B , LMK5B12204 , LMK5B33216 , LMK5B33414 , LMK5C33216A , LMK5C33414A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Start Here: Using TICS Pro for Configuration and Readback
    1. 1.1 TICS Pro Status Page
    2. 1.2 TICS Pro Default Setting
  5. 2Debug Procedure: From Device Start-Up to Locked Output State
    1. 2.1 Is the APLL Reference Valid?
      1. 2.1.1 Check Status of APLL Reference
      2. 2.1.2 Debug APLL Reference
    2. 2.2 Is the APLL Locked?
      1. 2.2.1 Check Status of APLL Lock
      2. 2.2.2 Debug APLL Lock
    3. 2.3 Is the DPLL Reference Valid?
      1. 2.3.1 Check Status of DPLL Reference Validation
      2. 2.3.2 Debug DPLL Reference Validation
    4. 2.4 Is the DPLL Selecting a Reference?
      1. 2.4.1 Check Status of DPLL Reference Selection
      2. 2.4.2 Debug DPLL Reference Selection
    5. 2.5 Is the DPLL Frequency Locked?
      1. 2.5.1 Check Status of DPLL Frequency Lock
      2. 2.5.2 Debug DPLL Frequency Lock
    6. 2.6 Is the DPLL Phase Locked?
      1. 2.6.1 Check Status of DPLL Phase Lock
      2. 2.6.2 Debug DPLL Phase Lock
  6. 3Summary
  7. 4References

Is the DPLL Reference Valid?

The DPLL cannot lock unless at least one DPLL reference is considered valid and selected by the DPLL. The DPLL reference clock is referred to as the xxxREF, REFx, or INx inputs. In some LMK devices, a cascaded source can be routed to a DPLL input to serve as the DPLL reference.

If the DPLL is considered valid but the DPLL is unlocked, proceed to Is the DPLL Selecting a Reference?. Otherwise, refer to Check Status of DPLL Reference Validation and Debug DPLL Reference Validation.