SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | DFETF | OFF Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Discharge FET Permanent Fail delay. When the measured current is less (more negative) than or equal to Permanent Fail:DFETF:OFF Threshold for Permanent Fail:DFETF:OFF Delay seconds while the DSG FET is off, the DFETF Permanent Fail is triggered.