SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VIMR | Threshold | I2 | 0 | 5500 | 500 | mV |
Description: This parameter sets the Voltage Imbalance at Rest Permanent Fail threshold. When the delta between the maximum and minimum cell voltages is greater than or equal to Permanent Fail:VIMR:Threshold for Permanent Fail:VIMR:Delay seconds while VIMR check conditions are met, the VIMR Permanent Fail is triggered.