SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTINT | Recovery | I1 | –40 | 120 | 80 | °C |
Description: This parameter sets the Internal Overtemperature Protection recovery threshold. Recovery occurs when the internal temperature is less than or equal to this threshold for Protections:Recovery:Time seconds.