SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCD2 | Threshold | U1 | 2 | 100 | 3 | 2mV |
Description: This parameter sets the Overcurrent in Discharge 2nd Tier Protection threshold for the sense resistor voltage in units of 2mV.