SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OCDL | Recovery Time | U1 | 0 | 255 | 15 | s |
Description: This parameter sets the recovery delay for the Overcurrent in Discharge Latch Protection. Measured current must be greater than or equal to the Protections:OCDL:Recovery Threshold for this many seconds for recovery to occur through this mechanism. This recovery mechanism is disabled when Settings:Protection:Protection Configuration[OCDL_CURR_RECOV] is not set.