SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Protections | OTC | Threshold | I1 | –40 | 120 | 55 | °C |
Description: This parameter sets the Overtemperature in Charge Protection threshold. When the maximum cell temperature is greater than or equal to this threshold for Protections:OTC:Delay seconds, the protection is triggered. Note that charging does not need to be occurring for this protection to trigger. It is intended to be the threshold at which charging should not be allowed, not an indicator of if charging happened at this temperature.