SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | SOV | Threshold | I2 | 0 | 32767 | 4500 | mV |
Description: This parameter sets the Safety Overvoltage Permanent Fail threshold. When the maximum cell voltage is greater than or equal to Permanent Fail:SOV:Threshold for Permanent Fail:SOV:Delay seconds, the SOV Permanent Fail is triggered.