SLUUCG7 April 2024 BQ76922
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Permanent Fail | VIMA | Delay | U1 | 0 | 255 | 5 | s |
Description: This parameter sets the Voltage Imbalance Active Permanent Fail delay. When the delta between the maximum and minimum cell voltages is greater than or equal to Permanent Fail:VIMA:Threshold for Permanent Fail:VIMA:Delay seconds while VIMA check conditions are met, the VIMA Permanent Fail is triggered.