SLDA021B March   2014  – February 2020 AM3892 , AM3894

 

  1.   1
    1.     2
    2.     3
      1.      4
        1.       5
      2.      6
    3.     7
      1.      8
        1.       9
      2.      10
        1.       11
        2.       12
          1.        13
      3.      14
      4.      15
    4.     16
      1.      17
      2.      18
      3.      19
      4.      20
    5.     21
      1.      22
        1.       23
      2.      24
      3.      25
      4.      26
      5.      27
      6.      28
      7.      29
      8.      30
    6.     31
      1.      32
      2.      33
      3.      34
      4.      35
      5.      36
      6.      37
    7.     38
      1.      39
      2.      40
      3.      41
      4.      42
    8.     43
      1.      44
      2.      45
      3.      46
      4.      47
    9.     48
      1.      49
      2.      50
      3.      51
      4.      52
      5.      53
      6.      54
      7.      55
        1.       56
        2.       57
      8.      58
      9.      59
      10.      60
    10.     61
    11.     62
      1.      63
      2.      64
    12.     65
  2.   66

PCB Layer Count for Standard BGA Arrays

The layers required to route a particular design can be easily estimated given the number and locations of signals. Assuming the PCB feature sizes in Table 2, the PCB would be routed as follows:

  • The first 2 rows will route on the top layer. The second 2 rows will route on the second layer. An additional PCB layer will be required for every row in past the first 2.
  • Therefore, if "Rows_in" = the maximum number of rows in (from the outside of the BGA array) the centermost signal is located, then:
    • 2 Rows_in = 1 PCB signal layer
    • 3 Rows_in = 2 PCB signal layers
    • 4 Rows_in = 2 PCB signal layers
    • 5 Rows_in = 3 PCB signal layers
    • 6 Rows_in = 4 PCB signal layers
    • 7 Rows_in = 5 PCB signal layers

For example, if a signal called I2C_CLK were required in the design, and it was located five rows in from the outside (counting all rows), then it would require 3 PCB signal layers, plus at least 2 PCB layers for power and ground, adding to 5 layers total. Because PCBs are manufactured with layer symmetry about the centerline, a 6 layer PCB would be specified.

Depending on the power requirements and the power signal routing, an additional power layer may be required, but can be avoided with strategic design practices.