SLDA021B March 2014 – February 2020 AM3892 , AM3894
Table 5 defines the WiLink 8Q FCBGA package specifications.
| Component ID Code/Number/Name | ||
| Package Type and Name | FCBGA (10 × 10 × 1.17; 0.65 mm) | |
| Package Marking | Component | TI logo |
| Orientation | #A1 / bottom right corner | |
| Package Attributes | Ball count | 169 |
| Ball pitch (mm) | 0.65 | |
| Ball diameter / dimensions (mm) | 0.40 ± 0.05 | |
| Ball height / substrate standoff (mm) | 0.31 | |
| Coplanarity (mm) | 0.10 (maximum) | |
| Package thickness (mm) | 1.260 (maximum) | |
| Maximum footprint (mm × mm)—center to center | 10.10 × 10.10 | |
| Interconnect method (WB, TAB, FC) | FC | |
| Daisy-chain level(if daisy-chain component) | Level 3 | |
| Available shipping media | Tape and reel | |
Table 6 shows the typical WiLink 8Q FCBGA PCB materials list.
| Structural Information | Material |
| Conductor material | Cu |
| Die bond pad metallization | AL |
| Solder ball composition | LF35/SAC305 |