SLDA021B March   2014  – February 2020 AM3892 , AM3894

 

  1.   1
    1.     2
    2.     3
      1.      4
        1.       5
      2.      6
    3.     7
      1.      8
        1.       9
      2.      10
        1.       11
        2.       12
          1.        13
      3.      14
      4.      15
    4.     16
      1.      17
      2.      18
      3.      19
      4.      20
    5.     21
      1.      22
        1.       23
      2.      24
      3.      25
      4.      26
      5.      27
      6.      28
      7.      29
      8.      30
    6.     31
      1.      32
      2.      33
      3.      34
      4.      35
      5.      36
      6.      37
    7.     38
      1.      39
      2.      40
      3.      41
      4.      42
    8.     43
      1.      44
      2.      45
      3.      46
      4.      47
    9.     48
      1.      49
      2.      50
      3.      51
      4.      52
      5.      53
      6.      54
      7.      55
        1.       56
        2.       57
      8.      58
      9.      59
      10.      60
    10.     61
    11.     62
      1.      63
      2.      64
    12.     65
  2.   66

Mechanical Data

Figure 15 shows the package drawing.

mechinfo_SLDA021.pngFigure 15. Package Drawing

The following packaging information reflects the most current released data available for the designated package example. For more details, see Table 7.

Table 7. AAP Package Drawing and Dimensions

Description Min Nom Max
Body size (W, mm) 9.900 10.000 10.100
Body size (L, mm) 9.900 10.000 10.100
Overall thickness (t, mm) 1.040 1.170 1.260
Terminal pitch (mm) 0.650
Ball / Terminal diameter (mm) 0.350 0.400 0.450
Ball height (mm) 0.270 0.320 0.370
Coplanarity at terminal / ball side (mm) 0.100