SLDA021B March   2014  – February 2020 AM3892 , AM3894

 

  1.   1
    1.     2
    2.     3
      1.      4
        1.       5
      2.      6
    3.     7
      1.      8
        1.       9
      2.      10
        1.       11
        2.       12
          1.        13
      3.      14
      4.      15
    4.     16
      1.      17
      2.      18
      3.      19
      4.      20
    5.     21
      1.      22
        1.       23
      2.      24
      3.      25
      4.      26
      5.      27
      6.      28
      7.      29
      8.      30
    6.     31
      1.      32
      2.      33
      3.      34
      4.      35
      5.      36
      6.      37
    7.     38
      1.      39
      2.      40
      3.      41
      4.      42
    8.     43
      1.      44
      2.      45
      3.      46
      4.      47
    9.     48
      1.      49
      2.      50
      3.      51
      4.      52
      5.      53
      6.      54
      7.      55
        1.       56
        2.       57
      8.      58
      9.      59
      10.      60
    10.     61
    11.     62
      1.      63
      2.      64
    12.     65
  2.   66

Introduction

The WiLink™ 8 WL18xxQ is a highly integrated single-chip CMOS (45-nm process) WLAN, BT, BLE, ANT device that forms a complete stand-alone communication system. The device is the 8th-generation connectivity combo chip from TI. The WL18xxQ is based upon proven technology and complements the TI integrated devices for connectivity portfolio. This device is ideal for use in mobile devices, mobile computer, and catalog embedded device applications due to its low-current, small area, and coexistence-friendly features.