SLAU857A May   2021  – July 2021 MSP430FR2476 , MSP430FR2512 , MSP430FR2522 , MSP430FR2532 , MSP430FR2533 , MSP430FR2632 , MSP430FR2633 , MSP430FR2672 , MSP430FR2673 , MSP430FR2675 , MSP430FR2676

 

  1.   1
  2.   2
    1.     3
    2.     4
  3.   5
    1.     6
    2.     7
    3.     8
  4.   9
    1.     10
      1.      11
      2.      12
      3.      13
    2.     14
    3.     15
  5.   16
    1.     17
      1.      18
      2.      19
        1.       20
        2.       21
        3.       22
      3.      23
    2.     24
      1.      25
      2.      26
  6.   27
    1.     28
      1.      29
      2.      30
      3.      31
      4.      32
      5.      33
    2.     34
      1.      35
      2.      36
      3.      37
    3.     38
    4.     39
      1.      40
      2.      41
      3.      42
      4.      43
      5.      44
    5.     45
    6.     46
      1.      47
      2.      48
      3.      49
      4.      50
      5.      51
  7.   52
    1.     53
    2.     54
    3.     55
    4.     56
    5.     57
  8.   58
  9.   59

Phase 4: Modify Communication Mode

After debugging the capacitive touch parameters, the next step is to use other host computers to try to establish a connection with the MSP430. Communication influence suggests to select "None", and then use the GUI to regenerate the code, or directly modify captivate_config->CAPT_UserConfig.h-> the macro definition of CAPT_INTERFACE.