SLAAEP0 March 2026 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
Note these limits to the inputs to the clocking system. Clocks provided outside of this range can cause unexpected behavior.
| Clock Input | Frequency Range (+/- 5% variance allowed as a multiple of FSYNC) |
|---|---|
| WCLK/FSYNC | 3kHz-768kHz |
| BCLK | 256kHz-24.576MHz |
| CCLK | Up to 50MHz |