SLAAEP0 March 2026 TAA5212 , TAA5412-Q1 , TAC5111 , TAC5111-Q1 , TAC5112 , TAC5112-Q1 , TAC5211 , TAC5212 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5412-Q1 , TAD5112 , TAD5112-Q1 , TAD5212 , TAD5212-Q1
To enable manual clock configuration on the TAx5x1x devices, these registers must be set. Then, all other desired clock divider registers can be set.
| I2C Bits | Register Setting |
|---|---|
| CUSTOM_CLK_CFG (B0_P0) | 0x32[0] must be 1b |
| PASI_SAMP_RATE (B0_P0) | 0x32[7:2] set according to Table 4-3 |
| SASI_SAMP_RATE (B0_P0) | 0x32[7:2] set according to Table 4-3if secondary ASI is desired |
| CLK_CFG30 (B0_P3) | 0x44[1] set to 1 to enable MDIV, other dividers enable if used |
| CLK_CFG31 (B0_P3) | 0x45[7:4] set to 1 to enable internal clocks for ADC/DAC operation, other dividers enable if used |