SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
SVMHFP | SVMHE | Reserved | SVMHOVPE | SVSHFP | SVSHE | SVSHRVL | |
rw-[0] | rw-1 | r-0 | rw-[0] | rw-[0] | rw-1 | rw-[0] | rw-[0] |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SVSMHACE | SVSMHEVM | Reserved | SVSHMD | SVSMHDLYST | SVSMHRRL | ||
rw-[0] | rw-0 | r-0 | rw-0 | r-0 | rw-[0] | rw-[0] | rw-[0] |
Default level: SVSMHCTL = 0x4400
Actual level: SVSMHCTL = 0x4602
To monitor operation at the proper VCC voltage in accordance to the PMMCOREVx level 2, the SVS and SVM high-side levels are both set to level 2. Note that the default state of the SVS and SVM high-side modules is ON (SVMHE = SVSHE = 1).