SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| Reserved | SVMHVLRPE | SVSHPE | Reserved | SVMLVLRPE | SVSLPE | ||
| r-0 | r-0 | rw-[0] | rw-[1] | r-0 | r-0 | rw-[0] | rw-[1] |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | SVMHVLRIE | SVMHIE | SVSMHDLYIE | Reserved | SVMLVLRIE | SVMLIE | SVSMLDLYIE |
| r-0 | rw-0 | rw-0 | rw-0 | r-0 | rw-0 | rw-0 | rw-0 |
Default level: PMMRIE = 0x0000
Actual level: PMMRIE = 0x1100
In accordance with erratum PMM7, the SVS low-side and SVS high-side POR enable bits (SVSLPE and SVSHPE) in PMMRIE are set by default such that the SVS will be configured to trigger a POR signal in the condition that the monitored voltages fall below the SVS levels.