SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
The A revisions of the MSP430F541x and MSP430F543x microcontrollers (MCUs) offer better performance, lower power, and the full set of features for the MSP430F5xx MCUs. This enables a more robust and cost-optimized system design. Table 1 shows a general high-level comparison of the MCUs to provide an overview of reasons to consider migrating.
NOTE
In this migration guide, the term F543x is indicates the MSP430F541x and MSP430F543x MCUs (also known as the "non-A" versions), and the term F543xA indicates the MSP430F541xA and MSP430F543xA MCUs (also knowns as the "A" versions).
MSP430F541x and MSP430F543x | MSP430F541xA and MSP430F543xA | |
---|---|---|
Maximum CPU clock speed | 18 MHz | 25 MHz |
VCC operating range | 2.2 V to 3.6 V | 1.8 V to 3.6 V |
Standby current consumption (LPM3) | 2.7 µA | 1.9 µA(1) |
Minimum voltage for flash ISP | 2.2 V | 1.8 V |
Bootstrap loader | Non-customizable | Customizable peripheral interface |
Reliable operating temperature range(2) | -20°C to 85°C | -40°C to 85°C |
ADC12 voltage reference | Internal 1.5-V or 2.5-V reference | General-purpose REF module
(1.5-V, 2.0-V, or 2.5-V reference) |
LPM4.5 exit | LPM4.5 not supported | Exit LPM4.5 using RST and/or port interrupts |