SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
In the course of migrating an existing application to the F543xA, it is recommended that the user review and carefully consider the latest device errata sheets to ensure the application is not affected by a known issue. Furthermore, the errata sheets typically outline workarounds along with the bug descriptions. Large improvements in the errata have been made for the A revisions of silicon that should be taken into account when migrating existing applications. For all MSP430 products, the device errata sheets can be found in the product folders of each product on the MSP430 web page.(2)