SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
Figure 1 and Figure 2 show the frequency vs supply voltage curves for theF543x and F543xA MCUs, respectively.[1][2]
The limitation that an F543x MCU must operate at no less than PMMCOREVx level 2 makes the operating range 2.2 V to 3.6 V. Because in-system programming (ISP) for the flash memory is valid over the entire operating range for the device, this also limits the range for flash ISP procedures. Furthermore, the F543x MCUs are specified to run up to 18 MHz.
The F543xA MCUs can operate from 1.8 V to 3.6 V with valid flash ISP across the entire operating range (see Figure 2). F543xA MCUs can run at up to 25 MHz. This flexibility provides both the performance to execute highly CPU-intensive tasks as well as the ability to optimize power consumption according to the speed requirements of the application.