SLAA419C October 2009 – April 2019 MSP430F5418 , MSP430F5418A , MSP430F5419 , MSP430F5419A , MSP430F5435 , MSP430F5435A , MSP430F5436 , MSP430F5436A , MSP430F5437 , MSP430F5437A , MSP430F5438 , MSP430F5438A
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PMMPW | |||||||
| rw-1 | rw-0 | rw-0 | rw-1 | rw-0 | rw-1 | rw-1 | rw-0 |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | Reserved | PMMREGOFF | PMMSWPOR | PMMSWBOR | PMMCOREV | ||
| rw-0 | r-0 | r-0 | rw-0 | rw-0 | rw-0 | rw-[0] | rw-[0] |
Default level: PMMCTL0_L = 0x00 (where '_L' signifies the low byte of the register)
Actual level: PMMCTL0_L = 0x02
The PMMCOREVx bits are set to level 2 in accordance with the FLASH28 erratum.