SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

TI's Programmable Logic Devices: TPLD

Texas Instruments proudly introduced the TPLD line of programmable logic devices in 2024, marking a new era for our logic portfolio. While TI has had the broadest portfolio of logic available on the market for some time, there are still niche logic requirements that come up for our customers, and TPLD products provide a fast and easy method to fill those gaps in our portfolio. Whether you need a 3-input NAND gate with one inverted input or a complex logic function, TPLD has you covered.

Table 2-1
Key Features Packaging Options
  • Wide supply voltage range of 1.71 to 5.5V
  • I/Os are highly configurable with integrated pull-up and pull-down resistors, selectable input modes (Schmitt-trigger, low voltage threshold, standard), and selectable output modes (single/double drive strength, open-drain, 3-state)
  • Internal blocks are almost infinitely configurable using the connection mux
  • InterConnect Studio (ICS) provides GUI-based schematic hardware development
  • The TPLD programmer interfaces ICS to each EVM for rapid prototyping
  • Pre-configured devices can be ordered direct from TI
  • SOT-5X3 (DRL; 8)
  • X2QFN (RWB; 12)
  • VSSOP (DGS; 10, 20)
  • UQFN (RJY; 20)