SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

LVxT: Low-Voltage CMOS Single Supply Translating Logic

The LVxT family combines common logic functions with a very flexible input voltage range to support a wide variety of up- and down-translation applications. Built to match most closely to the AHC family for performance, the LVxT family provides a simple way to interface different logic levels to a single supply system.

Key Features Packaging Options
  • SOT-23 (DBV; 5)
  • SC-70 (DCK; 5)
  • TSSOP (PW; 14, 16)
  • X2SON (DPW, DSF; 5, 6)
  • WQFN (BQA, BQB; 14, 16)
Applications
  • Computing
  • Wearables
  • Personal Electronics
  • Automotive and industrial
  • Notebook