SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

AC(T): Advanced CMOS

The AC family is TI's high-drive CMOS logic family supporting over 90MHz operation at 5V with up to 24mA of continuous current per output channel. The AC family contains a full complement of logic gates and registers while also supporting wide bus communications with higher channel count bus drivers. The ACT family has the same high speed and high drive capabilities of the AC family while providing TTL-compatible I/Os when operating from a 5V supply.

Key Features Packaging Options
  • PDIP (N; 14, 16, 20)
  • SOIC (D, DW; 14, 16, 20, 24, 28)
  • SOP (NS; 14, 16, 20)
  • SSOP (DB, DL; 14, 20, 48, 56)
  • TSSOP (PW; 14, 16, 20)
  • VQFN (RKS; 20)
  • VSSOP (DGS; 20)
  • WQFN (BQA, BQB; 14, 16)
Applications
  • Solar energy
  • Industrial automation
  • Single and multi-axis servo drives
  • Energy storage systems
  • Hybrid and electric vehicle (HEV/EV) on-board charge (OBC)
  • Retail automation
  • Automotive electronics and lighting
  • High performance computing
  • Advanced driver assistance systems (ADAS)