SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

AVC: Advanced Very-Low-Voltage CMOS

The AVC logic family is targeted at high speed wide-bus applications with several unique features to enhance communication capabilities.

Key Features Packaging Options
  • Under 2ns max tpd at 2.5V
  • DOCTM (Dynamic Output Control) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
  • Dynamic drive capability is equivalent to standard outputs with IOH and IOL of ±24mA at 2.5V
  • 3.3V I/O tolerance
  • Specified from 1.2 to 3.6V supply; optimized for 1.8V, 2.5V, or 3.3V
  • Partial-power-down support prevents back-powering
  • See all available drivers here
  • See all available flip-flops, latches, and registers here
  • TSSOP (DGG; 48, 56, 64)
  • TVSOP (DGV; 48, 56)
Applications
  • High-performance workstations
  • PCs
  • Networking servers
  • Telecommunication equipment