SDYU001AC June   2015  – November 2025 LSF0101 , LSF0102 , LSF0108 , SN74GTL2014 , SN74HC245 , SN74LS07 , SN74LV123A , SN74LV1T08 , SN74LV1T34 , SN74LV244AT , SN74LV245A , SN74LV4T125 , SN74LVC14A , SN74LVC1G08 , SN74LVC1G125 , SN74LVC245A , SN74LVTH125 , SN74LVTH16244A , SN74LVTH16245A , SN74LVTH245A

 

  1.   1
  2.   Trademarks
  3. 1Introduction
  4. 2Logic Overview
    1. 2.1 Logic Family Quick Reference
    2. 2.2 Comparison of Switching Standards
    3. 2.3 Automotive Logic
    4. 2.4 Ongoing Packaging Investment
    5. 2.5 TI's Programmable Logic Devices: TPLD
    6. 2.6 Function Table
  5. 3Logic Families
    1. 3.1  Legacy Logic
    2. 3.2  AC(T): Advanced CMOS
    3. 3.3  AHC(T): Advanced High-Speed CMOS
    4. 3.4  ALVC: Advanced Low-Voltage CMOS
    5. 3.5  AUC: Advanced Ultra Low Voltage CMOS
    6. 3.6  AUP: Advanced Ultra-Low Power
    7. 3.7  AVC: Advanced Very-Low-Voltage CMOS
    8. 3.8  HC(T): High-Speed CMOS
    9. 3.9  HCS: High-Speed CMOS with Schmitt-trigger inputs
    10. 3.10 LV-A(T): Low Voltage
    11. 3.11 LVxT: Low-Voltage CMOS Single Supply Translating Logic
    12. 3.12 LVC: Low-Voltage CMOS
    13. 3.13 LVT: Low-Voltage BiCMOS Technology
  6. 4Appendix A: Logic Packages
  7. 5Appendix B: Competitor Family Cross Reference
  8. 6Appendix C: Logic Part Number Naming Conventions
  9. 7Appendix D: Standard Logic Functions
  10. 8Revision History

ALVC: Advanced Low-Voltage CMOS

While the ALVC family does include some logic gates, the family is primarily optimized for high speed communication bus applications, including up to 24-channel devices with bus hold and added damping resistors to enable wide-bus commuication systems.

Key Features Packaging Options
  • SOIC (D, DW; 14, 20)
  • SOP (NS; 14, 20)
  • SSOP (DL; 48, 56)
  • TSSOP (PW, DGG; 14, 20, 48, 56, 64)
  • TVSOP (DGV, DBB; 14, 20, 48, 56, 80)
  • VQFN (RGY; 14, 20)
Applications
  • Network switches and routers
  • Industrial automation: PLC, DCS, PAC
  • Power inverters
  • Solar energy
  • Server motherboards
  • Medical imaging
  • Hospital patient care
  • Flat screen TV
  • Scientific instrumentation