SBAK020 April 2025 ADC3683-SEP
PRODUCTION DATA
The purpose of this study was to characterize the effect of heavy-ion irradiation on the Single-Event-Effect (SEE) performance of the ADC3683-SEP. Heavy-ions with LETEFF up to 51MeV × cm2/ mg were used for the SEE test campaign. Flux of up to 105ions / cm2× s and fluences up to 107 ions / cm2 per run were used for the characterization. The SEE results demonstrated that the ADC3683-SEP is SEL and SEFI free up to LETEFF = 51MeV × cm2/ mg. The device is characterized for SETs up to LETEFF = 51MeV × cm2/ mg. CREME96-based worst-week event-rate calculations for LEO (ISS) and GEO orbits are presented for reference.