SBAK020 April 2025 ADC3683-SEP
PRODUCTION DATA
Event rates were calculated for LEO (ISS) and GEO environments by combining CREME96 orbital integral flux estimations and simplified SEE cross sections according to methods shown in Heavy Ion Orbital Environment Single-Event Effects Estimations.
For calculation purposes, an onset LET of 1MeV × cm2 / mg is used. The device was not tested at this LET but based on testing of similar products of the same process (C021), this as a conservative starting point. The onset can possibly be higher.
A minimum shielding configuration of 100mils (2.54mm) of aluminum, and worst-week solar activity (this is similar to a 99% upper bound for the environment) is assumed. Using the 95% upper-bounds for the SEL and SET, the event rates and Weibull plots for SETs are listed below.
| Orbit Type | Onset LETEFF (MeV-cm2/ mg) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
|---|---|---|---|---|---|
| LEO (ISS) | 1 | 1.31 × 10–5 | 1.47 × 10–5 | 6.12 × 102 | 1.86 × 102 |
| GEO | 1.25 × 10–4 | 5.22 × 103 | 2.19 × 101 |
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | σSAT (cm2) | Event Rate (/day) | ||
|---|---|---|---|---|---|
| LEO (ISS) | 1 | 1.06 × 10–5 | 1.57 × 10–5 | 6.56 × 102 | 1.74 × 102 |
| GEO | 1.35 × 10–4 | 5.62 × 103 | 2.03 × 101 |
| Orbit Type | Onset LETEFF (MeV-cm2/mg) | σSAT (cm2) | Event Rate (/day) | Event Rate (FIT) | MTBE (Years) |
|---|---|---|---|---|---|
| LEO (ISS) | 1 | 6.57 × 10–6 | 2.77 × 10–6 | 1.15 × 102 | 9.90 × 102 |
| GEO | 2.29 × 10–5 | 9.53 × 102 | 1.20 × 102 |