SBAA543 July 2022 AFE7900 , AFE7901 , AFE7903 , AFE7906 , AFE7920 , AFE7922 , AFE7950 , AFE7950-SP , AFE7951 , AFE7953 , AFE7954 , AFE7955 , AFE7958
The basic alarm for RBD overflow error is identified by read of alarms register. The mapping is as follows.
If 0x11C[4] = 1, JESD Lane 0/4 has RBD overflow error.
If 0x11D[4] = 1, JESD Lane 1/5 has RBD overflow error.
If 0x11E[4] = 1, JESD Lane 2/6 has RBD overflow error.
If 0x11F[4] = 1, JESD Lane 3/7 has RBD overflow error.
Depending on the page selected, the lane that has RBD overflow error can be identified. 0x16[2] provides information for lanes 0-3 and 0x16[3] for lanes 4-7.
Various possibilities in which RBD overflow alarm can happen is described as follows.