ZHCSK61B August 2019 – December 2019 TPS66120 , TPS66121
PRODUCTION DATA.
For a single port notebook application, Table 4 lists the input voltage requirements and expected current capabilities.
DESIGN PARAMETERS | EXAMPLE VALUE(S) | POWER PATH DIRECTION |
---|---|---|
5-V Load Switch Voltage and Current Capabilities | 5V/3A | Source from 5-V load switch to VBUS |
VCON_IN Input Voltage and Current Capabilities | 5V/300mA (1.5W) | Source to VCONN |
VBUS Input Voltage and Current Capabilities | 5V/3A, 9V/3A, 15V/3A, 20V/3A | Sink from VBUS to PPHV |
5V_IN Input Voltage and Current Capabilities | 4.5-5.5V/30mA | 5-V PD Controller Supply |
3V_IN Input Voltage and Current Capabilities | 3.0-3.6V/30mA | 3.3-V PD Controller Supply |