ZHCS089G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| TMST_COLD[3:0] | TMST_HOT[3:0] | ||||||
| R/W-7h | R/W-8h | ||||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | READ_THERM | R/W | 7h | Thermistor COLD threshold
0h = –7°C 1h = –6°C 2h = –5°C 3h = –4°C 4h = –3°C 5h = –2°C 6h = –1°C 7h = 0°C 8h = 1°C 9h = 2°C Ah = 3°C Bh = 4°C Ch = 5°C Dh = 6°C Eh = 7°C Fh = 8°C NOTE: An interrupt is issued when thermistor temperature is equal or less than COLD threshold |
| 3-0 | TMST_HOT | R/W | 8h | Thermistor HOT threshold
0h = 42°C 1h = 43°C 2h = 44°C 3h = 45°C 4h = 46°C 5h = 47°C 6h = 48°C 7h = 49°C 8h = 50°C 9h = 51°C Ah = 52°C Bh = 53°C Ch = 54°C Dh = 55°C Eh = 56°C Fh = 57°C NOTE: An interrupt is issued when thermistor temperature is equal or greater than HOT threshold |