ZHCS089G February 2011 – September 2017 TPS65185
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| UDLY4[1:0] | UDLY3[1:0] | UDLY2[1:0] | UDLY1[1:0] | ||||
| R/W-1h | R/W-1h | R/W-1h | R/W-1h | ||||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | UDLY4 | R/W | 1h | DLY4 delay time set; defines the delay time from STROBE3 to STROBE4 during power up.
0h = 3 ms 1h = 6 ms 2h = 9 ms 3h = 12 ms |
| 5-4 | UDLY3 | R/W | 1h | DLY3 delay time set; defines the delay time from STROBE2 to STROBE3 during power up.
0h = 3 ms 1h = 6 ms 2h = 9 ms 3h = 12 ms |
| 3-2 | UDLY2 | R/W | 1h | DLY2 delay time set; defines the delay time from STROBE1 to STROBE2 during power up.
0h = 3 ms 1h = 6 ms 2h = 9 ms 3h = 12 ms |
| 1-0 | UDLY1 | R/W | 1h | DLY1 delay time set; defines the delay time from VN_PG high to STROBE1 during power up.
0h = 3 ms 1h = 6 ms 2h = 9 ms 3h = 12 ms |