ZHCS089G February   2011  – September 2017 TPS65185

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     Device Images
      1.      典型应用原理图
  4. 4 修订历史记录
  5. 5 说明 (续)
  6. 6 Pin Configuration and Functions
    1.     Pin Functions
  7. 7 Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Requirements: Data Transmission
    7. 7.7 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  Wake-Up and Power-Up Sequencing
      2. 8.3.2  Dependencies Between Rails
      3. 8.3.3  Soft Start
      4. 8.3.4  Active Discharge
      5. 8.3.5  VPOS/VNEG Supply Tracking
      6. 8.3.6  V3P3 Power Switch
      7. 8.3.7  VCOM Adjustment
        1. 8.3.7.1 Kick-Back Voltage Measurement
        2. 8.3.7.2 Storing the VCOM Power-Up Default Value in Memory
      8. 8.3.8  Fault Handling And Recovery
      9. 8.3.9  Power Good Pin
      10. 8.3.10 Interrupt Pin
      11. 8.3.11 Panel Temperature Monitoring
        1. 8.3.11.1 NTC Bias Circuit
        2. 8.3.11.2 Hot, Cold, and Temperature-Change Interrupts
        3. 8.3.11.3 Typical Application of the Temperature Monitor
    4. 8.4 Device Functional Modes
      1. 8.4.1 SLEEP
      2. 8.4.2 STANDBY
      3. 8.4.3 ACTIVE
      4. 8.4.4 Mode Transitions
        1. 8.4.4.1 SLEEP → ACTIVE
        2. 8.4.4.2 SLEEP → STANDBY
        3. 8.4.4.3 STANDBY → ACTIVE
        4. 8.4.4.4 ACTIVE → STANDBY
        5. 8.4.4.5 STANDBY → SLEEP
        6. 8.4.4.6 ACTIVE → SLEEP
    5. 8.5 Programming
      1. 8.5.1 I2C Bus Operation
    6. 8.6 Register Maps
      1. 8.6.1  Thermistor Readout (TMST_VALUE) Register (address = 0x00h) [reset = N/A]
        1. Table 3. TMST_VALUE Register Field Descriptions
      2. 8.6.2  Enable (ENABLE) Register (address = 0x01h) [reset = 0h]
        1. Table 4. ENABLE Register Field Descriptions
      3. 8.6.3  Voltage Adjustment (VADJ) Register (address = 0x02h) [reset = 23h]
        1. Table 5. VADJ Register Field Descriptions
      4. 8.6.4  VCOM 1 (VCOM1) Register (address = 0x03h) [reset = 7Dh]
        1. Table 6. VCOM1 Register Field Descriptions
      5. 8.6.5  VCOM 2 (VCOM2) Register (address = 0x04h) [reset = 04h]
        1. Table 7. VCOM2 Register Field Descriptions
      6. 8.6.6  Interrupt Enable 1 (INT_EN1) Register (address = 0x05h) [reset = 7Fh]
        1. Table 8. INT_EN1 Register Field Descriptions
      7. 8.6.7  Interrupt Enable 2 (INT_EN2) Register (address = 0x06h) [reset = FFh]
        1. Table 9. INT_EN2 Register Field Descriptions
      8. 8.6.8  Interrupt 1 (INT1) Register (address = 0x07h) [reset = 0h]
        1. Table 10. INT1 Register Field Descriptions
      9. 8.6.9  Interrupt 2 (INT2) Register (address = 0x08h) [reset = N/A]
        1. Table 11. INT2 Register Field Descriptions
      10. 8.6.10 Power-Up Sequence 0 (UPSEQ0) Register (address = 0x09h) [reset = E4h]
        1. Table 12. UPSEQ0 Register Field Descriptions
      11. 8.6.11 Power-Up Sequence 1 (UPSEQ1) Register (address = 0x0Ah) [reset = 55h]
        1. Table 13. UPSEQ1 Register Field Descriptions
      12. 8.6.12 Power-Down Sequence 0 (DWNSEQ0) Register (address = 0x0Bh) [reset = 1Eh]
        1. Table 14. DWNSEQ0 Register Field Descriptions
      13. 8.6.13 Power-Down Sequence 1 (DWNSEQ1) Register (address = 0x0Ch) [reset = E0h]
        1. Table 15. DWNSEQ1 Register Field Descriptions
      14. 8.6.14 Thermistor 1 (TMST1) Register (address = 0x0Dh) [reset = 20h]
        1. Table 16. TMST1 Register Field Descriptions
      15. 8.6.15 Thermistor 2 (TMST2) Register (address = 0x0Eh) [reset = 78h]
        1. Table 17. TMST2 Register Field Descriptions
      16. 8.6.16 Power Good Status (PG) Register (address = 0x0Fh) [reset = 0h]
        1. Table 18. PG Register Field Descriptions
      17. 8.6.17 Revision and Version Control (REVID) Register (address = 0x10h) [reset = 45h]
        1. Table 19. REVID Register Field Descriptions
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 器件支持
      1. 12.1.1 第三方产品免责声明
    2. 12.2 文档支持
      1. 12.2.1 相关文档
    3. 12.3 接收文档更新通知
    4. 12.4 社区资源
    5. 12.5 商标
    6. 12.6 静电放电警告
    7. 12.7 Glossary
  13. 13机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Overview

The TPS65185x device provides two adjustable LDOs, inverting buck-boost converter, boost converter, thermistor monitoring, and flexible power-up and power-down sequencing. The system can be supplied by a regulated input voltage ranging from 3 V to 6 V. The device is characterized across a –10°C to 85°C temperature range, best suited for personal electronic applications.

The I2C interface provides comprehensive features for using the TPS65185x. All rails can be enabled or disabled. Power-up and power-down sequences can also be programmed through the I2C interface, as well as thermistor configuration and interrupt configuration. Voltage adjustment can also be controlled by the I2C interface.

The adjustable LDOs can supply up to 120 mA (TPS65185) and 200 mA (TPS651851) of current. The default output voltages for each LDO can be adjusted through the I2C interface. LDO1 (VPOS) and LDO2 (VNEG) track each other in a way that they are of opposite sign but same magnitude. The sum of VLDO1 and VLOD2 is specified to be less than 50 mV.

There are two charge pumps: where VDDH and VEE are 10 mA and 12 mA (TPS65185) and VDDH and VEE are 15 mA and 15 mA (TPS651851) respectively. These charge pumps boost the DC-DC boost converters ±16-V rails to provide a gate channel supply.

The power good functionality is open-drain output, if any of the four power rails (CP1, CP2, LDO1, LDO2) are not in regulation, encounters a fault, or is disabled the pin is pulled low. PWR_GOOD remains low if one of the rails is not enabled by the host and only after all rails are in regulation PWR_GOOD is released to HiZ state (pulled up by external resistor).

The TPS65185x provides circuitry to bias and measure an external NTC to monitor the display panel temperature in a range from –10°C to 85°C with and accuracy of ±1°C from 0°C to 50°C. Temperature measurement are triggered by the controlling host and the last temperature reading is always stored in the TMST_VALUE register. Interrupts are issued when the temperature exceeds the programmable HOT, or drops below the programmable COLD threshold, or when the temperature has changed by more than a user-defined threshold from the baseline value.

This device has the following two package options:

  • TPS65185: 48-Pin, 0.5-mm Pitch, 7 mm × 7 mm × 0.9 mm (QFN) RGZ
  • TPS65185 and TPS651851: 48-Pin, 0.4 mm Pitch, 6 mm × 6 mm × 0.9 mm (QFN) RSL