ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VIN | Input voltage | 2.9 | 23 | V | |
| VOUT | Output voltage | 4.5 | 25 | V | |
| L | Inductance, effective value | 2.2 | 4.7 | 10 | µH |
| CI | Input capacitance, effective value | 10 | µF | ||
| CO | Output capacitance, effective value | 10 | 2000 | µF | |
| TJ | Operating junction temperature | –40 | 125 | °C | |