ZHCSUJ4B January 2022 – January 2024 TPS61376
PRODUCTION DATA
The TPS61376 is designed for output voltage up to 25V with up to 3A input average current limit. The TPS61376 operates at a quasi-constant frequency pulse-width modulation (PWM) in moderate to heavy load condition. In light load condition, the converter operates in PFM mode. The PFM mode brings high efficiency over the entire load range. The converter uses the adaptive constant off-time peak current control scheme, which provides excellent line and load transient response with minimal output capacitance. The TPS61376 can work with different inductor and output capacitor combinations by adjusting external loop compensation.